Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
With flat back faces
Bill of material
51103
SD
Inside Diameter
17 mm
D
Outside Diameter
30 mm
D1
Inside Diameter
30 mm
T
Bearing Width
9 mm
R
Radius
0 mm
SD1
Outside Diameter
18 mm
ORDER
Bearing No.
51103
CR
Basic dynamic load rating
13.5 kN
COR
Basic static load rating
18.2 kN
CU
Fatigue limit load
0.820 kN
NG
Limiting speeds (grease)
6100 rpm
NO
Limiting speeds (oil)
9400 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions